Matching Products
Matching Products NEW
Part number: 09 67 002 9103
D Sub_plastic metallized insert
D Sub_plastic metallized insert

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Insert
for metallised hoods
Size: D-Sub 1, D-Sub 2
Notes
Compare
Part number: 09 67 002 9103
D Sub_plastic metallized insert
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Insert
  • Description of the accessory for metallised hoods
Version
  • Size
    D-Sub 1
    D-Sub 2
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 100
  • Net weight 0.28 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140088542
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Catalogues & Brochures
HARTING Device Connectivity - Chapter 05
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare