Matching Products
Matching Products NEW
Numer Katalogowy: 09 45 600 0102 4000
UNITRONIC LiYCY (TP) A 5x2xAWG26/7
UNITRONIC LiYCY (TP) A 5x2xAWG26/7

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Przewód miedziany (okrągłe)
Ognioodporny
5x 2x AWG 26/7
PVC
Notatki
Compare
Numer Katalogowy: 09 45 600 0102 4000
UNITRONIC LiYCY (TP) A 5x2xAWG26/7
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Szczegóły Produktu
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
Version
  • Number of cores 10
  • Core structure 5x 2x AWG 26/7
  • Shielding Shielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature
    -40 ... +80 °C unmoved
    -5 ... +70 °C moved
  • Cable diameter 6.6 mm
  • Minimum bending radius
    6x Cable diameter (singular bending)
    15x Cable diameter (repeated bending)
  • Test voltage UDC 1.5 kV
Material properties
  • Material (cable) PVC
  • Colour (cable) Dark grey
Specifications and approvals
  • Specifications
    IEC 60332-1-2
    UL 2464
Commercial data
  • Packaging size 1
  • Net weight 10 g
  • Net weight ‌ 58 g/m
  • Country of origin Malaysia
  • European customs tariff number 85444995
  • eCl@ss 27061801 Data and communication cable (copper)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

Pokaż Informacje

Download Settings

Pokaż Informacje

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare