配套產品
配套產品
Accessories
6
Device side / Panel feed through
167
零件號: 09 48 686 8004 165
RJI PROFINET Kabel PUR Cat.5 4p 16,5m
RJI PROFINET Kabel PUR Cat.5 4p 16,5m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
直式
電纜長度: 16.5 m
注解
比較
零件號: 09 48 686 8004 165
RJI PROFINET Kabel PUR Cat.5 4p 16,5m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Accessories
6
Device side / Panel feed through
167
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 16.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -25 ... +60 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Green
Specifications and approvals
  • UL / CSA
    UL 1863 DUXR.E470046
    Raw cable UL rating 600 V
  • PROFINET Yes
Commercial data
  • Packaging size 2
  • Net weight 1,047.5 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140392465
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
文檔
類型表

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較