Productos combinables
Productos combinables NUEVO
N.º de referencia: 33 58 231 0100 016
PP FO CAB-ASSY-10M-2xPP LCD-OV-MM62,5
PP FO CAB-ASSY-10M-2xPP LCD-OV-MM62,5

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Resumen de caracterísiticas
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode, Overmoulded
Cable length: 10 m
Notas
Comparar
Este producto ya no se puede solicitar. Por favor, contacte con su distribuidor local.
N.º de referencia: 33 58 231 0100 016
PP FO CAB-ASSY-10M-2xPP LCD-OV-MM62,5
Notas
Comparar
All functionalities, price and availability after sign in.
Añadir a la lista de deseos
Productos combinables NUEVO
Detalles del producto
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Connector 2
    LC duplex
    HARTING PushPull (V4) Thermoplastic
  • Type of cable FO cable
  • Description of the cable
    Multimode
    Overmoulded
Version
  • Cable length 10 m
  • Core structure 62.5 / 125 µm
Technical characteristics
  • Cable diameter 7 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • RoHS compliant with exemption
  • RoHS exemptions 6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 412 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • GTIN 5713140153127
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentación
Plano técnico

Mostrar información

Configuración de descarga

Mostrar información

Declaración de producto

Mostrar información

Configuración de descarga

Mostrar información

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Comparar