myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
4
no data available
eShop
...
Miscellaneous
Cable assemblies
21 34 CON 86P4
Part number: 21 34 CON 86P4
M12 A4 angled male unshld
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Cable connector
Angled, Overmoulded
Male
A-coding
Crimp termination
Thermoplastic polyurethane (TPU)
Contacts: 4
Copper alloy Au over Ni
Conductor cross-section: 0.25 ... 0.75 mm²
Rated current: 4 A
Thermoplastic polyurethane (TPU)
Screw locking
Degree of protection: IP67 mated condition
Notes
Compare
Part number: 21 34 CON 86P4
M12 A4 angled male unshld
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
4
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
Connectors
Series
Circular connectors M12
Element
Cable connector
Specification
Angled
Overmoulded
Version
Termination method
Crimp termination
Gender
Male
Shielding
Unshielded
Number of contacts
4
Coding
A-coding
Locking type
Screw locking
Technical characteristics
Conductor cross-section
0.25 ... 0.75 mm²
Conductor cross-section [AWG]
AWG 24 ... AWG 19
Rated current
4 A
Rated voltage
250 V
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
8
Ω
Tightening torque
0.6 Nm
Limiting temperature
-30 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP67 mated condition
Material properties
Material (insert)
Thermoplastic polyurethane (TPU)
Material (contacts)
Copper alloy
Surface (contacts)
Au over Ni
Material (hood/housing)
Thermoplastic polyurethane (TPU)
Material (overmoulding)
Thermoplastic polyurethane (TPU)
Colour (overmoulding)
Black
Specifications and approvals
Specifications
IEC 61076-2-101
Commercial data
Packaging size
1
GTIN
5713140813106
eCl@ss
27440115 Circular connector (set)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare