Matching Products
Matching Products NEW
Part number: 09 40 003 5413
Han 3HPR Hood cover,screw lock,chrome pl
Han 3HPR Hood cover,screw lock,chrome pl

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for hoods
Size: 3 A
Screw locking
Material (hood/housing): Zinc die-cast
Black chrome coating
RAL 9005 (jet black)
Material (seal): NBR
Degree of protection: IP65, IP68, IP69 / IPX9K acc. to ISO 20653
Notes
Compare
Part number: 09 40 003 5413
Han 3HPR Hood cover,screw lock,chrome pl
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Protection cover
  • Description of the accessory for hoods
Version
  • Size 3 A
  • Locking type Screw locking
Technical characteristics
  • Tightening torque (screw locking) ‌ 2 Nm
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Black chrome coating
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS not compliant
  • ELV status not compliant
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
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight
    42.7 g
    30 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140162174
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare