Matching Products
Matching Products NEW
Contact inserts
1
Hoods/Housings
4
Part number: 09 11 000 9944
Frame 3xHC250-F-enlarged
Frame 3xHC250-F-enlarged

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Frame
for female inserts, 3x Han® HC Modular 250
Size: 16 HPR enlarged
Notes
Compare
Part number: 09 11 000 9944
Frame 3xHC250-F-enlarged
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contact inserts
1
Hoods/Housings
4
Product Details
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR enlarged
  • Type of accessory Frame
  • Description of the accessory
    for female inserts
    3x Han® HC Modular 250
Version
  • Size 16 HPR enlarged
  • Pack contents
    4x cheese-head screw M6 x 20
    4x cheese-head screw M6 x 30
    4x washer SK S6
Technical characteristics
  • Tightening torque 10 Nm Fixing screws M6
Material properties
  • Material (accessories) Stainless steel
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
  • California Proposition 65 substances Nickel
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140193895
  • ETIM EC002310
  • eCl@ss 27440210 Fixing element for industrial connectors
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
EPLAN Data Portal