Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 48 888 8577 005
DualBoot RJ45 PP FRNC Cat.6A red 0,5m
DualBoot RJ45 PP FRNC Cat.6A red 0,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Part number: 09 48 888 8577 005
DualBoot RJ45 PP FRNC Cat.6A red 0,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Kabeltyp
    Steckverbinder 1
    Steckverbinder 2
Bezeichnung
  • Kategorie System cabling
  • Baureihe RJ45
  • Komponente Cable assemblies
  • Beschreibung Pre-assembled on both sides
  • Steckverbinder 1
    HARTING DualBoot RJ45
    PushPull
  • Steckverbinder 2
    HARTING DualBoot RJ45
    PushPull
  • Kabeltyp Copper cable (round)
Ausführung
  • Kabellänge 0.5 m
  • Anzahl der Adern 8
  • Adernaufbau 4x 2 Twisted Pair
  • Verriegelungsart PushPull
Technische Kennwerte
  • Übertragungseigenschaften Cat. 6A Class EA up to 500 MHz
  • Datenrate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Grenztemperatur ‌0 ... +60 °C
  • Schutzart nach IEC 60529 IP20
Materialeigenschaften
  • Werkstoff Kabel FRNC (LSZH)
  • Farbe Kabel Red
  • RoHS compliant
  • ELV Status compliant
  • China RoHS e
  • REACH Annex XVII Stoffe Not contained
  • REACH ANNEX XIV Stoffe Not contained
  • REACH SVHC Stoffe Not contained
Kaufmännische Daten
  • Packungsgröße 1
  • Nettogewicht 36.1 g
  • Ursprungsland Lettland
  • europäische Zolltarifnummer 85444290
  • GTIN 5713140257078
  • eCl@ss 27060308 Patchkabel Kupfer (Datenkabel)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare