Matching Products
Matching Products NEW
Part number: 09 67 009 0713
D SUB FE 9 pole Plastic Dust Cap UL 94
D SUB FE 9 pole Plastic Dust Cap UL 94

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for female connectors, UL 94 V0
Size: D-Sub 1
Thermoplastic
Notes
Compare
Part number: 09 67 009 0713
D SUB FE 9 pole Plastic Dust Cap UL 94
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Protection cover
  • Description of the accessory
    for female connectors
    UL 94 V0
Version
  • Size D-Sub 1
Technical characteristics
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Black
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 0.841 g
  • Country of origin Germany
  • European customs tariff number 39235090
  • GTIN 5713140229556
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
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
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare