Industrial Circular Connectors
Subcategories
Filters
  • Core structure
    Select a value Reset filter
    • 0.5 mm²
      8
    • 2x 0.75 mm²
      11
    • 2x 1.5 mm²
      11
    • 2x 2x AWG 22
      11
    • 5G 2.5 mm²
      11
  • Cable diameter
    Select a value Reset filter
    • 16.5 mm
      11
  • Connector 2
    Select a value Reset filter
    • Female Straight
      4
    • Han® F+B
      4
  • Connector 1
    Select a value Reset filter
    • Bulkhead mounted housing
      4
    • Bulkhead mounted housing Angled
      2
    • Female
      7
    • Han® F+B
      4
    • Hood
      9
    • Male
      6
    • Male Straight
      4
    • RJ45 Female
      1
    • RJ45 Male
      1
  • Clamping range
    Select a value Reset filter
    • 12.9 ... 13.6 mm
      3
    • 12.9 ... 18.5 mm
      1
    • 13 ... 17 mm
      1
    • 13 ... 21 mm
      1
    • 16.9 ... 17.6 mm
      3
    • 17 ... 20.5 mm
      1
    • 17.7 ... 18.5 mm
      3
    • 9 ... 13 mm
      1
  • Data rate
    Select a value Reset filter
    • ‌ 10 Mbit/s
      13
    • ‌ 100 Mbit/s
      13
114 products (of 114)
1/4
Compare
0
Sort by
Filters
0

Topics & Trends