RoHS exemptions
6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Antimony trioxide
Lead
Nickel
Naphthalene
Specifications and approvals
Specifications
IEC 61076-3-106 Variant 4 (V4)
Commercial data
Packaging size
1
Net weight
230 g
Country of origin
Czechia
European customs tariff number
85447000
GTIN
5713140152687
ETIM
EC002599
eCl@ss
27060390 Ready-made data cable (unspecified)