6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
6(c): Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Antimony trioxide
Lead
Nickel
Naphthalene
Commercial data
Packaging size
1
Net weight
0.1 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140151499
ETIM
EC002599
eCl@ss
27060390 Ready-made data cable (unspecified)