Matching Products
Matching Products NEW
Successor Products
1
Device side / Panel feed through
20
Part number: 33 01 241 0070 005
FO JUMPER CAB. ASSY-7,0M 2x LC Duplex MM
FO JUMPER CAB. ASSY-7,0M 2x LC Duplex MM

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 7 m
Notes
Compare
This product is not orderable anymore. You can use the successor 33012410070027.
Part number: 33 01 241 0070 005
FO JUMPER CAB. ASSY-7,0M 2x LC Duplex MM
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Device side / Panel feed through
20
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 LC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 7 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
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
  • Net weight 30 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • GTIN 5713140149441
  • eCl@ss 27061003 Patch cable fiber-optic