Matching Products
Matching Products NEW
Part number: 33 01 241 0010 007
FO CA 2xST-2xST 2G50/125 OM3, 1.0m
FO CA 2xST-2xST 2G50/125 OM3, 1.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 1 m
Notes
Compare
Part number: 33 01 241 0010 007
FO CA 2xST-2xST 2G50/125 OM3, 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 ST duplex
  • Connector 2 ST duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 1 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
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
  • REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 39 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140249479
  • eCl@ss 27061003 Patch cable fiber-optic
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
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare