Matching Products
Matching Products NEW
Device side / Panel feed through
16
Part number: 21 33 292 9853 015
M12 X-coded Cable Assembly-1,5m
M12 X-coded Cable Assembly-1,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 1.5 m
Notes
Compare
Part number: 21 33 292 9853 015
M12 X-coded Cable Assembly-1,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
16
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 X-coding
    Male Straight
    PushPull
  • Connector 2
    M12 X-coding
    Male Straight
    PushPull
  • Type of cable Copper cable (round)
  • Description of the cable for railway applications
Version
  • Cable length 1.5 m
  • Number of cores 8
  • Core structure 8x AWG 24/7
  • Coding X-coding
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +80 °C
Material properties
  • Material (cable) PE
  • Colour (cable) Black
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
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
    Naphthalene
Commercial data
  • Packaging size 10
  • Net weight 205.67 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140248304
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)