Matching Products
Matching Products NEW
Combinables
33
Spare Part
2
System Cables
130
Part number: 21 03 311 2501
M12 PANEL FEED-THROUGH-F A-KOD. 500mm
M12 PANEL FEED-THROUGH-F A-KOD. 500mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through
With conductors, for front mounting
‌50 cm
Notes
Compare
Part number: 21 03 311 2501
M12 PANEL FEED-THROUGH-F A-KOD. 500mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
33
Spare Part
2
System Cables
130
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Panel feed through
  • Specification
    With conductors
    for front mounting
Version
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 5
  • Coding A-coding
  • Locking type Screw locking
  • Pack contents incl. lock nut
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section AWG 20
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 2 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
  • Isolation group I (600 ≤ CTI)
  • Conductor length ‌ 50 cm
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
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
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 32 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140137592
  • eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
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
EPLAN Data Portal
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
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare