Matching Products
Matching Products NEW
Tools
1
Device side / Panel feed through
1
Part number: 20 82 600 1050
1x preLink 4x2xAWG26/7 Cat.6A 5,0m
1x preLink 4x2xAWG26/7 Cat.6A  5,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
Part number: 20 82 600 1050
1x preLink 4x2xAWG26/7 Cat.6A 5,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Device side / Panel feed through
1
Product Details
Identification
  • Category System cabling
  • Series preLink®
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1 preLink®
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
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
  • Net weight 205 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140242524
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
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
HARTING Device Connectivity - Chapter 01
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare