Matching Products
Matching Products NEW
Combinables
12
Part number: 20 82 102 0101
preLink Han 3 A RJ45 Metal Outlet
preLink Han 3 A RJ45 Metal Outlet

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Outlet
preLink® IDC insulation displacement termination
Conductor cross-section: 0.22 ... 0.32 mm²
Aluminium die-cast
RAL 7037 (dust grey)
Notes
Compare
Part number: 20 82 102 0101
preLink Han 3 A RJ45 Metal Outlet
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
12
Product Details
Identification
  • Category Connectors
  • Series preLink®
  • Element Outlet
Version
  • Termination method preLink® IDC insulation displacement termination
  • Size 3 A
  • Shielding Shielded
  • Fixing Wall mounting
  • Pack contents
    Housing including protection covers
    2x preLink® Set, RJ45 jack HIFF, AWG 22/23
    2x Cable gland with slotted seal
    Assembly instructions
Technical characteristics
  • Conductor cross-section 0.22 ... 0.32 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
  • Wire outer diameter 1.3 ... ‌1.6 mm
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 7.2 ... 8 mm
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Colour (hood/housing) RAL 7037 (dust grey)
  • RoHS compliant with exemption
  • RoHS exemptions
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications EN 45545-2
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 755 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140135659
  • ETIM EC001264
  • eCl@ss 27440190 Industry connector (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Manual
Download Settings
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
preLink Selection Guide
HARTING Device Connectivity
HARTING Ethernet Cabling
Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare