Matching Products
Matching Products NEW
Tools
1
Inserts
2
Part number: 20 82 000 1210
preLink M12 housing empty
preLink M12 housing empty

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Screw mounted housing
Screw locking
Material (hood/housing): Zinc die-cast
Degree of protection: IP65, IP67
Notes
Compare
NEW
Derating tool
Part number: 20 82 000 1210
preLink M12 housing empty
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Inserts
2
Product Details
Identification
  • Category Connectors
  • Series
    preLink®
    Circular connectors M12
  • Element Empty housing
  • Type of hood/housing Screw mounted housing
Version
  • Gender Male
  • Locking type Screw locking
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 5 ... 9.5 mm
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications EN 45545-2
  • UL / CSA
    UL 1863 DUXR2.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR8.E470046
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 25 g
  • Country of origin Latvia
  • European customs tariff number 85389099
  • GTIN 5713140135499
  • eCl@ss 27440224 Shell for circular connectors
  • ETIM EC003556
  • UNSPSC 24.0 39121405
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
preLink Selection Guide
HARTING Circular Connectors
HARTING Ethernet Cabling
Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare