Matching Products
Matching Products NEW
Part number: 09 98 000 3005
quick change tool BK for FC1
quick change tool BK for FC1

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Quick change tool
FC 1
Conductor cross-section: 0.09 ... 0.25 mm²
Notes
Compare
Part number: 09 98 000 3005
quick change tool BK for FC1
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Quick change tool
  • Description of the tool FC 1
  • Type of drive
    Electrical
    Pneumatic
Version
  • Die set B-Crimp
  • Direction of movement Parallel
  • Field of application
    Recommended for stationary use in production lines
    for more than 25,000 crimping operations per year
    for stamped contacts on reel (250 ... 10.000)
Technical characteristics
  • Conductor cross-section 0.09 ... 0.25 mm²
Commercial data
  • Packaging size 1
  • Net weight 41,000 kg
  • Country of origin Germany
  • European customs tariff number 82073010
  • GTIN 5713140278592
  • eCl@ss 17130192 Automatic machine for cable processing (accessories)
  • UNSPSC 24.0 23153420
Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 30
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare