Matching Products
Matching Products NEW
Combinables
21
Tools
1
Accessories
2
Part number: 09 72 164 6903
DIN-Signal Q064MS-4,0C1-2
DIN-Signal Q064MS-4,0C1-2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Wave soldering termination
Rated current: ‌2 A
Contacts: 64
Straight
Copper alloy
Au over Pd/Ni over Ni, Sn over Ni Termination side
Performance level: 2, acc. to IEC 60603-2
Coding: Coding with loss of contacts
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 72 164 6903
DIN-Signal Q064MS-4,0C1-2
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
21
Tools
1
Accessories
2
Product Details
Identificatie
  • Categorie Connectors
  • Serie DIN 41612
  • Identificatie Type Q
  • Element Male connector
  • Beschrijving van het contact Straight
Versie
  • Aansluitmethode Wave soldering termination
  • Verbindingstype
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Aantal contacten 64
  • Contactconfiguratie Rows a and b, positions 1, 2, ... , 31, 32
  • Afsluitingslengte 4 mm
  • Codering Coding with loss of contacts
  • PCB-bevestiging With fixing flange
Technische eigenschappen
  • Contactrijen 2
  • Contactpitch (aansluitzijde) 2.54 mm
  • Contactpitch (aansluitzijde) 2.54 mm
  • Nominale stroom ‌ 2 A
  • Nominale stroom Rated current measured at 20 °C, see derating curve for details
  • Tussenruimteafstand ≥ 1.2 mm
  • Kruipweg ≥ 1.2 mm
  • Isolatieweerstand >1012 Ω
  • Contactweerstand ≤ 20 mΩ
  • Beperkt de temperatuur -55 ... +125 °C
  • Insteekkracht ≤ 60 N
  • Uittrekkracht ≤ 40 N
  • Prestatieniveau
    2
    acc. to IEC 60603-2
  • steekcycli ≥ 400
  • Testspanning Ur.m.s. 1 kV
  • Isolatiegroep IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Materiaaleigenschappen
  • Materiaal (insteekstuk) Thermoplastic resin, glass-fibre filled
  • Kleur (insteekstuk) RAL 7032 (pebble grey)
  • Materiaal (contacten) Copper alloy
  • Oppervlak (contacten)
    Au over Pd/Ni over Ni
    Sn over Ni Termination side
  • Ontvlambaarheidsklasse materiaal vlgs. UL 94 V-0
  • RoHS compliant
  • ELV-status compliant
  • China RoHS e
  • REACH BIJLAGE XVII Stoffen Not contained
  • REACH BIJLAGE XIV Stoffen Not contained
  • REACH SVHC Stoffen Not contained
  • California Proposition 65 stoffen Yes
  • California Proposition 65 stoffen
    Lead
    Nickel
  • Brandbeveiliging op spoorwegvoertuigen EN 45545-2 (2020-08)
  • Benodigdhedenset met gevarenniveaus R26
Specificaties en goedkeuringen
  • Specificaties IEC 60603-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Spoorwegclassificatie F4/I3 acc. to NFF 16-101/102
Commerciële data
  • Verpakkingsmaat 20
  • Nettogewicht 8 g
  • Land van herkomst Romania
  • Europees douanetariefnummer 85366990
  • GTIN 5713140103092
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 01
Selection Guide for Mezzanine Applications
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare