Matching Products
Matching Products NEW
Part number: 09 67 002 9032
LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm L: 8
LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm  L: 8

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Latch lock bolt
Rear mounting, Thread 4-40 UNC
Notes
Compare
Free Sample
Part number: 09 67 002 9032
LATCH LOCK BOLT_4-40 UNC_H: 4,7 mm L: 8
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Latch lock bolt
  • Description of the accessory
    Rear mounting
    Thread 4-40 UNC
Version
  • Details Order 2 pieces for one shell housing.
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
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
  • Packaging size 10
  • Net weight 0.3 g
  • Country of origin Germany
  • European customs tariff number 73181558
  • GTIN 5713140088177
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)