Matching Products
Matching Products NEW
Device side / Panel feed through
10
Part number: 09 48 808 0011 015
M12 D-cod 4-pol an/an m/m Rail 1.5m
M12 D-cod 4-pol an/an m/m Rail 1.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
for railway applications
Cable length: 1.5 m
Notes
Compare
Part number: 09 48 808 0011 015
M12 D-cod 4-pol an/an m/m Rail 1.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
10
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Angled
    Overmoulded
  • Connector 2
    M12 D-coding
    Male Angled
    Overmoulded
  • Type of cable Copper cable (round)
  • Description of the cable for railway applications
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature
    -40 ... +85 °C unmoved
    -25 ... +70 °C moved
  • Cable diameter 6.6 mm ± 0.2 mm
  • Minimum bending radius
    6x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Impedance ‌100 Ω ±5 %
Material properties
  • Material (cable) Elastomer
  • Colour (cable) Black
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
  • Specifications EN 45545-2
Commercial data
  • Packaging size 1
  • Net weight 151 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140067769
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)