Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 47 343 4040
RJI Cab 4X22/7,IP20flex.,PVC,Multi. 5,0m
RJI Cab 4X22/7,IP20flex.,PVC,Multi. 5,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Straight
Cable length: 5 m
Notes
Compare
Part number: 09 47 343 4040
RJI Cab 4X22/7,IP20flex.,PVC,Multi. 5,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
243
Product Details
Part List
  • Part list details
    Connector 2
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING RJ Industrial®
  • Connector 2 HARTING RJ Industrial®
  • Type of cable Copper cable (round)
  • Description of the cable Straight
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
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
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 367 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140251977
  • eCl@ss 27060308 Patch cord copper (data cable)
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
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare