Matching Products
Matching Products NEW
Part number: 09 45 600 0220
HARTING outd. Cat5e 4x2xAWG26/7 PVC 500m
HARTING outd. Cat5e 4x2xAWG26/7 PVC 500m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
4x 2x AWG 26/7
PVC
Cable length: 500 m
Cat. 5e Class D up to 100 MHz
Notes
Compare
Part number: 09 45 600 0220
HARTING outd. Cat5e 4x2xAWG26/7 PVC 500m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Cable length 500 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Limiting temperature -10 ... +60 °C
  • Conductor resistance @ 20 °C ≤145 Ω/km
  • Insulation resistance @ 20 °C ≥ 5,000 MΩ x km
  • Impedance @ 100 MHz ‌100 Ω ±5 %
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
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
  • California Proposition 65 substances Antimony trioxide
Specifications and approvals
  • Specifications UN/ECE-R 118 fire protection for rolling stock
Commercial data
  • Packaging size 1
  • Net weight 33,000 g
  • Country of origin Germany
  • European customs tariff number 85444995
  • GTIN 5713140061958
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
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
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare