Matching Products
Matching Products NEW
Tools
1
Accessories
8
System Cables
770
Part number: 09 45 452 1514
har-port RJ45 Cat.6; PFT 3,5m cable
har-port RJ45 Cat.6; PFT 3,5m cable

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Service interfaces
RJ45
Fully shielded, 360° shielding contact
Cat. 6 Class E up to 250 MHz
Cable length: 3.5 m
Connection type: Jack to connector
Notes
Compare
Part number: 09 45 452 1514
har-port RJ45 Cat.6; PFT 3,5m cable
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Accessories
8
System Cables
770
Product Details
Identification
  • Category Connectors
  • Series har-port
  • Element Service interfaces
  • Specification RJ45
Version
  • Cable length 3.5 m
  • Shielding Fully shielded, 360° shielding contact
  • Connection type Jack to connector
  • Fixing Screwable in cover plates
Technical characteristics
  • Transmission characteristics Cat. 6 Class E up to 250 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 10 Gbit/s
  • Ambient temperature -25 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Silver
  • Material flammability class acc. to UL 94 V-2
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
    UL 1863 DUXR.E470046
    CSA-C22.2 No. 182.4, No. 233-09 DUXR7.E470046
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 174.39 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140060203
  • ETIM EC002599
  • eCl@ss 27060304 Appliance cord (data cable)
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
HARTING Device Connectivity - Chapter 01
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare