Matching Products
Matching Products NEW
Combinables
2
Part number: 09 45 400 1100
Han-Modular RJ45 Cat5 plug 4p IDC
Han-Modular RJ45 Cat5 plug 4p IDC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
IDC termination
Male
Contacts: 4
Polyamide (PA)
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
Free Sample
Part number: 09 45 400 1100
Han-Modular RJ45 Cat5 plug 4p IDC
Notes
Compare
Load in configurator
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Product Details
Identification
  • Category Inserts
  • Element Data connectors
  • Specification RJ Industrial RJ45 connector set
Version
  • Termination method IDC termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
Technical characteristics
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
  • Wire outer diameter ≤1.6 mm
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 60603-7
    EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 35 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140059986
  • ETIM EC000438
  • eCl@ss 27440218 Module for industrial connectors (data)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Modular®
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare