Matching Products
Matching Products NEW
Combinables
5
Accessories
1
Part number: 09 06 231 6822
DIN-Power MH24+7FST4,5C1-2
DIN-Power MH24+7FST4,5C1-2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Wave soldering termination
Rated current: 6, 15
Contacts: 31
Straight
Copper alloy
Noble metal Mating side, signal contacts, Silver plated Mating side, power contacts, Sn over Ni Termination side, signal contacts, Sn over Ni Termination side, power contacts
Performance level: 2, acc. to IEC 60603-2
Coding: Hole coding, Shroud coding, Coding with loss of contacts, D20 coding
PCB fixing: With fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 06 231 6822
DIN-Power MH24+7FST4,5C1-2
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type MH 24+7
  • Element Female connector
  • Description of the contact Straight
Version
  • Termination method Wave soldering termination
  • Connection type
    Motherboard to daughtercard
    PCB to cable
    Cable to cable
  • Number of contacts 31
  • Number of signal contacts 24
  • Number of power contacts 7
  • Contact configuration Rows z, d and b, positions 2, 4, ... , 14, 16 and row z, positions 20, 24, 28, 32 and row d, positions 22, 26, 30
  • Termination length 4.5 mm
  • Coding
    Hole coding
    Shroud coding
    Coding with loss of contacts
    D20 coding
  • PCB fixing With fixing flange
Technical characteristics
  • Contact spacing (termination side) 5.08 mm
  • Contact spacing (mating side)
    3.81 mm
    5.08 mm
  • Rated current
    ‌ 6 A
    ‌ 15 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Rated current (signal) 6 A
  • Rated current (power) 15 A
  • Clearance distance
    ≥ 1.6 mm
    ≥ 4.5 mm
  • Creepage distance
    ≥ 3 mm
    ≥ 8 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 85 N
  • Withdrawal force ≤ 85 N
  • Performance level
    2
    acc. to IEC 60603-2
  • Mating cycles ≥ 400
  • Test voltage Ur.m.s.
    1.55 kV (contact-contact)
    1.55 kV (contact-ground)
    3.1 kV (contact-contact)
    3.1 kV (contact-ground)
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Kopparlegering
  • Surface (contacts)
    Noble metal Mating side, signal contacts
    Silver plated Mating side, power contacts
    Sn over Ni Termination side, signal contacts
    Sn over Ni Termination side, power contacts
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Net weight 38 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140013056
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

PCB Multi ECAD Data

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612
Connectors DIN 41 612 - Chapter 04
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare