Matching Products
Matching Products NEW
Device side / Panel feed through
7
Part number: 72 MD M4M DM40 05K
Ha-EIZ4  EIZ4-0.5M/KETH
Ha-EIZ4  EIZ4-0.5M/KETH

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Part number: 72 MD M4M DM40 05K
Ha-EIZ4  EIZ4-0.5M/KETH
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
7
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 D-coding
    Male Straight
  • Connector 2
    M12 D-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 4
  • Core structure 4x AWG 22/7
  • Coding D-coding
Technical characteristics
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -35 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Green
Specifications and approvals
  • Approvals CE
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140247277
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare