Matching Products
Matching Products NEW
Part number: 61 88 780 0705 0
Powercbl. Han Q5/0 f str 4G1,5 5m
Powercbl. Han Q5/0 f str 4G1,5  5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Energy supply
AC power input
Copper cable (round)
Cable length: 5 m
Notes
Compare
Part number: 61 88 780 0705 0
Powercbl. Han Q5/0 f str 4G1,5 5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Element Energy supply
  • Specification AC power input
  • Connector 1 Han® Q 5/0 Female
  • Type of cable Copper cable (round)
  • Features TC-ER cable
Version
  • Cable length 5 m
  • Core structure 4G 1.5 mm²
Technical characteristics
  • Type of current AC
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
Commercial data
  • Packaging size 2
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140276215
  • ETIM EC002587
  • eCl@ss 27060327 Assembled power cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare