Matching Products
Matching Products NEW
Successor Products
1
Accessories
3
Part number: 61 88 201 0608 00
HAN Q4/2 Y-Junctionbox w. Switch/IO
HAN Q4/2 Y-Junctionbox w. Switch/IO

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Y-distributor
With maintenance switch, On/off Switch, for 3.5 kW motor
Contacts: 3
Conductor cross-section: 1.5 ... 4 mm² Spring clamp termination
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Degree of protection: IP65
Notes
Compare
This product is not orderable anymore. You can use the successor 6188201060801.
Part number: 61 88 201 0608 00
HAN Q4/2 Y-Junctionbox w. Switch/IO
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
3
Product Details
Identification
  • Identification 4/2
  • Element Y-distributor
  • Specification
    With maintenance switch
    On/off Switch
    for 3.5 kW motor
Version
  • Termination method Cage-clamp termination
  • Number of contacts 3
  • PE contact Yes
  • Field of application Power cables
Technical characteristics
  • Conductor cross-section 1.5 ... 4 mm² Spring clamp termination
  • Conductor cross-section [AWG] AWG 20 ... AWG 12 Spring clamp termination
  • Rated current
    ‌ 32 A
    ‌ 10 A
  • Rated voltage ‌ 500 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Limiting temperature -25 ... +40 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Test voltage Ur.m.s. 6 kV
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (cable glands) Thermoplastic
  • Colour (cable gland) Black
  • Material (seal) Elastomer
  • Colour (seal) White
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 557 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN
    5713140594555
    5713140680975
  • ETIM EC000214
  • eCl@ss 27142409 Small distribution board
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare