Signal
  • Cable assemblies
  • Bulk cables
  • Other cable lengths on request!
  • Distribution boxes
Filters
  • Type of cable
    Select a value Reset filter
    • Copper cable (flat)
      96
    • Copper cable (round)
      879
  • Element
    Select a value Reset filter
    • Cable assemblies
      987
    • Distribution boxes
      85
  • Specification
    Select a value Reset filter
    • Master cable M12, 12 poles
      2
    • Master cable M12, 8 poles
      4
    • Master cable M16, 14 poles
      5
    • Master cable M23, 12 poles
      5
    • Master cable M23, 19 poles
      2
    • Pre-assembled master cable
      62
    • Pre-assembled on both sides
      529
    • Pre-assembled on one side
      458
    • Termination shell
      5
    • With LED green/yellow
      54
  • Description of the cable
    Select a value Reset filter
    • Oil resistant
      36
    • Wiring 1:1
      24
  • Number of cores
    Select a value Reset filter
    • 3
      139
    • 4
      264
    • 5
      49
    • 6
      56
    • 8
      98
    • 9
      4
    • 10
      74
    • 12
      126
    • 16
      4
    • 17
      28
    • 19
      16
    • 20
      24
    • 24
      7
    • 25
      2
    • 26
      16
    • 32
      12
    • 40
      3
    • 44
      6
    • 50
      14
    • 68
      12
    • 78
      1
    • 80
      12
    • 100
      2
  • Core structure
    Select a value Reset filter
    • 0.5 mm²
      8
    • 100x AWG 30
      2
    • 10x AWG 16
      4
    • 10x AWG 20
      13
    • 10x AWG 26
      31
    • 12x 0.14 mm²
      62
    • 12x 0.34 mm²
      20
    • 12x 0.5 mm²
      16
    • 12x AWG 18
      16
    • 12x AWG 30
      12
    • 16x AWG 16
      4
    • 17x AWG 18
      16
    • 17x AWG 22
      8
    • 20x AWG 26
      3
    • 20x AWG 26/7
      11
    • 20x AWG 32
      10
    • 24x AWG 16
      4
    • 25 wires
      2
    • 26x AWG 30
      16
    • 2x AWG 20 + 8x AWG 24
      13
    • 2x AWG 22
      8
    • 2x AWG 22/7
      23
    • 2x AWG 24
      8
    • 2x AWG 24/11
      44
    • 2x AWG 26/7
      44
    • 2x AWG 28/7
      23
    • 32x AWG 30
      12
    • 3x 0.25 mm²
      109
    • 3x 0.34 mm²
      30
    • 3x 0.75 mm2 + 4x 0.34 mm2
      6
    • 3x 0.75 mm2 + 8x 0.34 mm2
      6
    • 3x AWG 18 + 16x AWG 22
      28
    • 3x AWG 18 + 8x AWG 22
      12
    • 4/2x 4 mm²
      6
    • 4/2x AWG 14
      4
    • 40x AWG 30
      3
    • 44x AWG 26
      6
    • 4x 0.25 mm²
      96
    • 4x 0.34 mm²
      114
    • 4x AWG 22/7
      2
    • 4x AWG 26/7
      23
    • 4x AWG20 + 1x 4x AWG26
      12
    • 50x AWG 30
      14
    • 5x 0.25 mm²
      2
    • 5x 0.34 mm²
      43
    • 5x 2x AWG 26
      25
    • 68x AWG 30
      12
    • 6x 1.5 mm²
      12
    • 6x 2.5 mm²
      18
    • 6x AWG 16
      4
    • 6x AWG 30
      12
    • 78x AWG 26
      1
    • 80x AWG 30
      12
    • 8x 0.14 mm²
      28
    • 8x 0.25 mm²
      29
    • 8x 2.5 mm²
      6
    • AWG 28/7
      1
1,072 products (of 1,072)
3/36
Compare
0
Sort by
Filters
0

Topics & Trends