Cable connector
  • for ribbon cable
Filters
  • Connection type
    Select a value Reset filter
    • PCB to cable
      189
  • Series
    Select a value Reset filter
    • SEK
      189
  • Number of contacts
    Select a value Reset filter
    • 6
      18
    • 10
      17
    • 14
      17
    • 16
      17
    • 20
      17
    • 24
      5
    • 26
      17
    • 30
      9
    • 34
      18
    • 40
      18
    • 50
      12
    • 60
      12
    • 64
      12
  • Rated current
    Select a value Reset filter
    • ‌ 2.5 A
      189
  • Performance level
    Select a value Reset filter
    • 2
      65
    • 3
      64
    • NM 30 (S4)
      60
    • acc. to IEC 60603-13
      129
  • Specification
    Select a value Reset filter
    • Closed end cover
      63
189 products (of 189)
4/7
Compare
0
Sort by
Filters
0

Topics & Trends