Matching Products
Matching Products NEW
Part number: 33 61 221 0010 003
FO CA PP2-PP2, 62,5µ, OM1, PUR, 1m
FO CA PP2-PP2, 62,5µ, OM1, PUR, 1m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode, Overmoulded
Cable length: 1 m
Notes
Compare
Part number: 33 61 221 0010 003
FO CA PP2-PP2, 62,5µ, OM1, PUR, 1m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Identification Industrial Fibre Optic
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING PushPull (V4)
  • Connector 2 HARTING PushPull (V4)
  • Type of cable FO cable
  • Description of the cable
    Multimode
    Overmoulded
Version
  • Cable length 1 m
  • Core structure 62.5 / 125 µm
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP68
  • Cable diameter 6.5 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Material (cable) PUR (polyurethane)
  • RoHS compliant with exemption
  • RoHS exemptions 6(b) / 6(b)-II: Lead as an alloying element in aluminium containing up to 0,4 % lead by weight / Lead as an alloying element in aluminium for machining purposes with a lead content up to 0,4 % by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 79 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • GTIN 5713140261198
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
PushPull Selection Guide
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare