Matching Products
Matching Products NEW
Part number: 33 58 231 0040 028
PP FO CABL-4M-2xPP Metal LCD OV MM62,5
PP FO CABL-4M-2xPP Metal LCD OV MM62,5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Cable length: 4 m
Notes
Compare
Part number: 33 58 231 0040 028
PP FO CABL-4M-2xPP Metal LCD OV MM62,5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING PushPull (V4)
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING PushPull (V4)
  • Connector 2 HARTING PushPull (V4)
  • Type of cable FO cable
Version
  • Cable length 4 m
  • Core structure 62.5 / 125 µm
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Degree of protection acc. to IEC 60529 IP65 / IP67
  • Cable diameter 7 mm
Material properties
  • Material (hood/housing) Metal
  • Material (cable) PUR (polyurethane)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 104 g
  • Country of origin Czechia
  • European customs tariff number 85447000
  • GTIN 5713140152625
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare