Matching Products
Matching Products NEW
Part number: 33 57 851 0200 001
HYBRID OUTDOOR CABLE AWG26/7,20M,RING
HYBRID OUTDOOR CABLE AWG26/7,20M,RING

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hybrid cable (copper / copper)
4x 2x AWG 26/7, 3x 2.5 mm²
PVC
Cable length: 20 m
Cat. 5e Class D up to 100 MHz
Notes
Compare
Part number: 33 57 851 0200 001
HYBRID OUTDOOR CABLE AWG26/7,20M,RING
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Hybrid cable (copper / copper)
Version
  • Cable length 20 m
  • Core structure
    4x 2x AWG 26/7
    3x 2.5 mm²
Technical characteristics
  • Transmission characteristics Cat. 5e Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
  • Cable diameter 12 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
Material properties
  • Material (cable) PVC
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 4,715 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140151987
  • ETIM EC001579
  • eCl@ss 27060501 Hybrid cable
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare