Matching Products
Matching Products NEW
Part number: 33 50 090 0203 075
Han1A CA 5+PE -lever f/- PVC 7,5m
Han1A CA 5+PE -lever f/- PVC 7,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Oil resistant
Cable length: 7.5 m
Notes
Compare
Part number: 33 50 090 0203 075
Han1A CA 5+PE -lever f/- PVC 7,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series Han® 1A
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1 Han® 1A Female
  • Type of cable Copper cable (round)
  • Description of the cable Oil resistant
Version
  • Cable length 7.5 m
  • Number of cores 6
  • Core structure 6x 1.5 mm²
  • Number of contacts 5
  • PE contact Yes
  • Locking type Single locking lever
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
Technical characteristics
  • Rated current ‌ 10 A
  • Rated voltage 400 V
  • Rated voltage conductor-earth 300 V
  • Limiting temperature
    -30 ... +80 °C unmoved
    -15 ... +80 °C moved
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65
  • Cable diameter 9.2 mm
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 60332-1-2 Flame retardancy
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140237964
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare