Matching Products
Matching Products NEW
Device side / Panel feed through
6
Part number: 33 48 111 1A21 015
ix Type B IDC 10xAWG26 PUR 1.5m
ix Type B IDC 10xAWG26 PUR 1.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
Part number: 33 48 111 1A21 015
ix Type B IDC 10xAWG26 PUR 1.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
6
Product Details
Identification
  • Category System cabling
  • Series HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING ix Industrial® Type B
  • Connector 2 HARTING ix Industrial® Type B
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 10
  • Core structure 10x AWG 26
  • Termination method IDC termination
  • Coding Type B
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage
    50 V AC
    60 V DC
  • Limiting temperature -40 ... +80 °C
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Net weight 106.22 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140260221
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING ix Industrial®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare