Matching Products
Matching Products NEW
Part number: 33 27 243 2000 008
Har link 10P MA DOUBLE END CABLE ASSY,2M
Har link 10P MA DOUBLE END CABLE ASSY,2M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Notes
Compare
Part number: 33 27 243 2000 008
Har link 10P MA DOUBLE END CABLE ASSY,2M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series har-link®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 har-link®
  • Connector 2 har-link®
  • Type of cable Copper cable (round)
  • Description of the cable Wiring 1:1
Version
  • Cable length 2 m
  • Number of cores 10
  • Core structure 10x AWG 30
Material properties
  • Material (cable) PVC
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 93.5 g
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140245839
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 07
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare