Matching Products
Matching Products NEW
Part number: 33 01 412 1000 007
FO CA SCdx-2xST 9/125 G657.A1, 10.0m
FO CA SCdx-2xST 9/125 G657.A1, 10.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Cable length: 10 m
Notes
Compare
Part number: 33 01 412 1000 007
FO CA SCdx-2xST 9/125 G657.A1, 10.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SC duplex
  • Connector 2 2x ST
  • Type of cable FO cable
Version
  • Cable length 10 m
  • Number of fibres 2
  • Fiber type 2E9/125 G657.A1
Technical characteristics
  • Cable diameter 5.17 mm
Commercial data
  • Packaging size 1
  • Net weight 200 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140270909
  • eCl@ss 27061003 Patch cable fiber-optic
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare