Matching Products
Matching Products NEW
Device side / Panel feed through
78
Part number: 33 01 241 0040 034
FO CA SCdx-LCdx 2G50/125 OM3, 4.0m
FO CA SCdx-LCdx 2G50/125 OM3, 4.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Cable length: 4 m
Notes
Compare
Part number: 33 01 241 0040 034
FO CA SCdx-LCdx 2G50/125 OM3, 4.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
78
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
Version
  • Cable length 4 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 28 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140270541
  • eCl@ss 27061003 Patch cable fiber-optic
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare