Matching Products
Matching Products NEW
Device side / Panel feed through
58
Artikelnummer: 33 01 241 0030 006
FO CA SCdx-SCdx 2G50/125 OM3, 3.0m
FO CA SCdx-SCdx 2G50/125 OM3, 3.0m

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 3 m
Notes
Compare
Artikelnummer: 33 01 241 0030 006
FO CA SCdx-SCdx 2G50/125 OM3, 3.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
58
Productdetails
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SC duplex
  • Connector 2 SC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 3 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 72 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140249325
  • eCl@ss 27061003 Patch cable fiber-optic
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Further Documents
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare