Matching Products
Matching Products NEW
Part number: 33 01 241 0020 036
FO CA 2xST-2xST 2E9/125 G657.A1, 2.0m
FO CA 2xST-2xST 2E9/125 G657.A1, 2.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
FO cable
Cable length: 2 m
Notes
Compare
Part number: 33 01 241 0020 036
FO CA 2xST-2xST 2E9/125 G657.A1, 2.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 ST duplex
  • Connector 2 ST duplex
  • Type of cable FO cable
Version
  • Cable length 2 m
  • Number of fibres 2
  • Fiber type 2E9/125 G657.A1
Technical characteristics
  • Cable diameter 5.17 mm
Commercial data
  • Packaging size 1
  • Net weight 57 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140249387
  • eCl@ss 27061003 Patch cable fiber-optic
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare