Matching Products
Matching Products NEW
Device side / Panel feed through
2
Part number: 21 34 770 0569 060
M12 Cable Assembly 5p A-cod an/- f/- 6m
M12 Cable Assembly 5p A-cod an/- f/- 6m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 6 m
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 21 34 770 0569 060
M12 Cable Assembly 5p A-cod an/- f/- 6m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
2
Product Details
Part List
  • Part list details
    Connector 1
    Type of cable
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Female Angled
  • Type of cable Copper cable (round)
Version
  • Cable length 6 m
  • Number of cores 5
  • Core structure 5x 0.25 mm²
  • Shielding Shielded
  • Coding A-coding
Technical characteristics
  • Limiting temperature -25 ... +80 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 302.5 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140239258
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare