Matching Products
Matching Products NEW
Contacts
4
Combinables
2
Tools
1
Spare Part
2
Part number: 21 03 861 1830
M12-PP-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
M12-PP-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector
Straight
Male
Y-coding
Crimp termination
Polyamide (PA)
Contacts: 8
Conductor cross-section: 0.13 ... 0.82 mm² 0.08 ... 0.25 mm² Data
Rated current: ‌6 A
Zinc die-cast
PushPull
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Part number: 21 03 861 1830
M12-PP-SD-CC-CRIMP-8P-YCOD-M-STR-SHLD
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
4
Combinables
2
Tools
1
Spare Part
2
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Power
  • Element Cable connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 8
  • Number of data contacts 4
  • Number of power contacts 4
  • Coding Y-coding
  • Locking type PushPull
  • Details Please order crimp contacts separately.
  • Details For Fast Ethernet applications only
Technical characteristics
  • Conductor cross-section
    0.13 ... 0.82 mm²
    0.08 ... 0.25 mm² Data
  • Conductor cross-section [AWG]
    AWG 26 ... AWG 18
    AWG 28 ... AWG 23 Data
  • Rated current ‌ 6 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Rated current (data) 0.5 A
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5.7 ... 8.8 mm
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Polyamide (PA)
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 61076-2-113
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 61.7 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140227392
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING News 2020
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare