Matching Products
Matching Products NEW
Part number: 20 10 001 5211
SC-POF Crimp Connector
SC-POF Crimp Connector

Image is for illustration purposes only. Please refer to product description.

Properties Overview
FO contact
for POF, Crimp termination
Notes
Compare
Part number: 20 10 001 5211
SC-POF Crimp Connector
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Contacts
  • Series SC
  • Type of contact FO contact
  • Description of the contact for POF Crimp termination
Version
  • Manufacturing process Turned contacts
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
Commercial data
  • Packaging size 4
  • Net weight 5 g
  • Country of origin Germany
  • European customs tariff number 85367000
  • GTIN 5713140133419
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Chapter Han-Eco®
Chapter Han-Brid®
Chapter Han-Modular®
HARTING Device Connectivity - Chapter 02
PushPull Device Connectivity
Industrial Connectors Han®
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare