Matching Products
Matching Products NEW
Combinables
7
Accessories
5
Spare Part
4
Inserts
255
Part number: 19 41 106 0723
Han-Eco Mod.6-HCC-M40-glanded
Han-Eco Mod.6-HCC-M40-glanded

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable to cable housing
With integrated cable gland
Size: 6 B
Double locking lever
Polyamide (PA), Fibre-glass reinforced
Top entry
1x M40
Material (hood/housing): Polyamide (PA), Fibre-glass reinforced
RAL 9005 (jet black)
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 19 41 106 0723
Han-Eco Mod.6-HCC-M40-glanded
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Accessories
5
Spare Part
4
Inserts
255
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Eco® Modular
  • Type of hood/housing Cable to cable housing
  • Description of hood/housing With integrated cable gland
Version
  • Size 6 B
  • Module slots 3
  • Version Top entry
  • Cable entry 1x M40
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP65
  • Clamping range 16 ... 28 mm
Material properties
  • Material (hood/housing)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • Colour (seal) RAL 9005 (jet black)
  • Material (locking)
    Polyamide (PA)
    Fibre-glass reinforced
  • Colour (locking) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    EN 45545-2 Fire protection on railway vehicles
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140175693
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Eco®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare