Matching Products
Matching Products NEW
Combinables
7
Inserts
24
Part number: 19 12 008 0425
Han-Compact hood TE/SE M20
Han-Compact hood TE/SE M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: Han-Compact®
Single locking lever
Top/side entry
2x M20
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 12 008 0425
Han-Compact hood TE/SE M20
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
7
Inserts
24
Product Details
標識
  • 類別 上殼/底座
  • 上殼/底座系列 Han-Compact®
  • 上殼/底座類型 上殼
版本
  • 尺寸 Han-Compact®
  • 版本 頂/側出線
  • 出線孔 2x M20
  • 鎖定類型 單鎖扣
  • 應用領域 適用於工業用途的上殼/底座
技術參數
  • 極限溫度 -40 ... +125 °C
  • 關於極限溫度的說明 Da utilizzare come connettore secondo la norma IEC 61984.
  • 防護等級符合IEC 60529 IP65
  • 類型等級符合UL 50 / UL 50E
    4
    4X
    12
材料特性
  • 材料(上殼/底座) Policarbonato (PC)
  • 顏色(上殼/底座) RAL 9005 (nero jet)
  • 材料阻燃性等級符合 UL 94 V-0
  • RoHS Conforme
  • ELV 狀態 Conforme
  • China RoHS e
  • REACH 附件XVII 物質 Non incluso
  • REACH 附件XIV 物質 Non incluso
  • REACH SVHC 物質 Non incluso
  • 鐵路車輛防火 EN 45545-2 (2020-08)
  • 包含危險等級的要求集
    R22 (HL 1-3)
    R23 (HL 1-3)
規格和認證
  • 認證
    CE
    DNV GL
商業數據
  • 包裝尺寸 5
  • 淨重 33.3 g
  • 原產國 德國
  • 歐洲海關關稅號 85389099
  • GTIN 5713140124103
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare