Matching Products
Matching Products NEW
Tools
1
Part number: 16 11 170 5207 000
mTCA AdvancedMC con:card+ alignm.+ prot.
mTCA AdvancedMC con:card+ alignm.+ prot.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
With GuideSpring, With protection shield, With alignment peg
Press-in termination
Rated current: ‌2.3 A
Contacts: 170
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Liquid crystal polymer (LCP)
Black
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 16 11 170 5207 000
mTCA AdvancedMC con:card+ alignm.+ prot.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Product Details
Documentation
Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 12
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare