Filters
  • Type of tool
    Select a value Reset filter
    • 8-indent crimping tool
      1
    • Adapter for height compensation
      1
    • Adjustment gauge
      2
    • Assembly tool
      23
    • Base plate
      1
    • Battery crimping tool set
      1
    • Battery hydraulic punch driver
      1
    • Battery hydraulic tool
      2
    • Bench press
      2
    • Bit ¼in as a spare part for guiding pins and bushes
      1
    • Bottom tool
      14
    • Bottom tool carrier
      1
    • Bottom tool carrier 3U
      1
    • Cable cutter for flat cables
      1
    • Cable test adapter
      1
    • Cabling tool for termination of flat cable
      7
    • Centering plate female
      2
    • Check gauge
      2
    • Crimp die
      22
    • Crimping insert
      39
    • Crimping machine BK
      1
    • Crimping machine TC-C01
      3
    • Crimping machine TK-M
      1
    • Crimping tool
      3
    • Dynamometric screwdriver
      7
    • Fibre stripper
      3
    • Foot switch
      1
    • Guide frame with base plate
      2
    • Han® VDE Screw Driver Set
      1
    • Hand crimping tool
      41
    • Hand hydraulic crimping tool
      2
    • Hexagonal driver for axial screw
      6
    • Hexagonal head screwdriver
      1
    • Hexagonal scewdriver
      1
    • Hydraulic hand punch driver
      1
    • Insert
      15
    • Insert blocks
      7
    • Insert top tool
      2
    • Insertion / removal tools
      5
    • Insertion tool for crimp contacts
      2
    • Interchangeable blades
      1
    • Interchangeable unit
      6
    • Locator
      37
    • Maintenance unit
      1
    • One click cleaner
      2
    • PCB
      4
    • Pliers
      2
    • Pneumatic crimping tool
      2
    • Pneumatic press
      1
    • Polishing paper
      3
    • Polishing tool
      6
    • Polishing tool HP duplex
      1
    • Press-out tool
      4
    • Punching units for hydraulic punch drivers
      21
    • Quick change tool
      7
    • Removal tool
      43
    • Removal tool for male contacts of styles SEK and DIN Signal
      1
    • Removal tool for male contacts of types D, E , F, FM, 2F, MH
      1
    • Replacement-tip
      3
    • Screw driver set Slimline
      1
    • Service case
      1
    • Service crimping tool
      1
    • Slider
      2
    • Spacer block
      6
    • Spare blade cassette
      1
    • Spare part box
      1
    • Stripping blade set
      3
    • Stripping tool
      2
    • Stripping tool for Ethernet cables incl. blade cassette
      1
    • Support block
      2
    • Table fixing
      1
    • Tool insert
      2
    • Tool-kit
      2
    • Top tool
      67
    • Top tool carrier
      1
    • Top tool carrier 3U
      1
    • Torque set
      4
    • Torque tool
      1
    • Wire cutter
      1
    • Wire fixing rubber
      1
  • Description of the tool
    Select a value Reset filter
    • 10 poles
      3
    • 14 poles
      3
    • 16 poles
      2
    • 20 poles
      2
    • 26 poles
      3
    • 34 poles
      2
    • 4 indent crimp in acc. to MIL 22 520/2-01
      2
    • 40 A contact
      2
    • 40 poles
      2
    • 50 poles
      2
    • 64 poles
      3
    • Adapter 3/8in
      3
    • Angled
      2
    • BC / har-bus® 64
      3
    • Bit ¼in
      2
    • Bottom shield
      3
    • Crimp die acc. to DIN 46235 with pressing width 10 ... 14 mm
      2
    • Crimp die acc. to DIN 46235 with pressing width 9 mm
      2
    • D-Sub
      3
    • DIN 41612
      7
    • FC 1
      3
    • FC 2
      4
    • FC 3
      4
    • HARTING PushPull (V4) Power
      2
    • Han D®
      9
    • Han D®: 0.14 ... 1.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6104/6204 and 09 15 000 6124/6224)
      3
    • Han D®: 0.14 ... 2.5 mm² (in the range from 0.14 ... 0.37 mm² only suitable for contacts 09 15 000 6107/6207 and 09 15 000 6127/6227)
      2
    • Han E®
      10
    • Han E®: 0.14 ... 4 mm²
      3
    • Han E®: 0.5 ... 4 mm²
      2
    • Han-Modular®
      4
    • Han-Yellock®
      7
    • Han-Yellock®: 0.14 ... 4 mm²
      2
    • Han® C
      7
    • Han® C: 1.5 ... 4 mm²
      5
    • Han® C: 4 ... 10 mm²
      3
    • Han® P
      2
    • Insertion tool for single male press-in contacts
      2
    • Metal
      2
    • Modular insert
      10
    • Narrow
      2
    • Only for short posts and PCB thickness < 1.6 mm and without guide frame
      3
    • Pressing force 120 kN
      2
    • Pressing force 60 kN
      2
    • Punching pressure: 60 kN
      2
    • Relay contacts
      2
    • SC, F-SMA F-ST
      2
    • Spare part
      15
    • Suitable for D-Sub and SEK
      2
    • To produce panel cut outs for connectors
      2
    • With grip
      2
    • With upper shield
      8
    • har-bus® 64
      3
    • acc. to DIN 41626
      2
    • acc. to DIN 46228
      2
    • for 120 kN tool
      11
    • for 250 bandoliered contacts
      3
    • for 60 kN tool
      6
    • for D-Sub crimp contact
      2
    • for D-Sub mixed
      3
    • for HARTING ix Industrial® to assemble the single wire to the IDC and the cable strain relief crimping
      2
    • for Han-Fast® Lock single contact
      4
    • for Han-Yellock® modules and frames
      2
    • for M23 signal contacts
      2
    • for M8
      2
    • for SEK male low-profile connectors
      14
    • for SEK standard connectors
      10
    • for har-bus 64® female connectors
      5
    • for har-bus® HM Power
      2
    • for angled female connectors
      13
    • for angled male connectors
      2
    • for angled shielded female connectors
      12
    • for assembly of D-Sub hoods
      2
    • for coaxial contact
      2
    • for contact replacement in male and female connectors
      2
    • for contacts BC / har-bus® 64
      2
    • for contacts FC 1, FC 2 and FC 3
      3
    • for crimping tool 09 99 000 0888
      3
    • for flange
      3
    • for four-indent crimping tools
      2
    • for individual DIN 41612 contacts
      6
    • for individual contacts
      4
    • for ix Industrial® assembly tool
      2
    • for male connectors of types Q, 2Q, 3Q, R, 2R, 3R
      2
    • for part number 09 99 000 0509
      4
    • for part number 09 99 000 0647
      35
    • for part number 09 99 000 0990
      4
    • for single D-Sub standard contacts
      3
    • for straight male connectors
      31
    • for type A
      8
    • for type AB
      21
    • for type B
      22
    • for type C
      6
    • for type D
      7
    • for type E
      7
    • for use with female connectors
      11
    • for use with male connectors
      9
    • for wire end ferrules
      4
    • incl. insert
      4
    • incl. locator
      4
479 products (of 479)
1/16
Compare
0
Sort by
Filters
0

If you would like to know more about our products and solutions, click

More Information

Topics & Trends